PRUICSS PWM IEP Attributes.
PRUICSS PWM driver IEP Attributes. It contains PRUICSS PWM IEP to which should be configured.
The application must access any member variables of this structure using PRUICSS_PWM_Handle.
Data Fields | |
uint32_t | pruIcssIepClkFrequency |
float | pruIcssIepClkPeriod |
uint8_t | iep0IncrementValue |
uint8_t | enableIep0 |
uint8_t | enableIep0ResetOnEpwm0_Sync |
uint8_t | enableIep0ResetOnEpwm3_Sync |
uint8_t | enableIep0ResetOnCompare0 |
uint8_t | enableIEP0ShadowMode |
uint8_t | enableIep1SlaveMode |
uint8_t | enableAutoClearCompareStatus |
uint32_t | pruIcssPwmFrequency |
uint32_t PRUICSS_PWM_IEP_Attrs::pruIcssIepClkFrequency |
float PRUICSS_PWM_IEP_Attrs::pruIcssIepClkPeriod |
uint8_t PRUICSS_PWM_IEP_Attrs::iep0IncrementValue |
uint8_t PRUICSS_PWM_IEP_Attrs::enableIep0 |
uint8_t PRUICSS_PWM_IEP_Attrs::enableIep0ResetOnEpwm0_Sync |
uint8_t PRUICSS_PWM_IEP_Attrs::enableIep0ResetOnEpwm3_Sync |
uint8_t PRUICSS_PWM_IEP_Attrs::enableIep0ResetOnCompare0 |
uint8_t PRUICSS_PWM_IEP_Attrs::enableIEP0ShadowMode |
uint8_t PRUICSS_PWM_IEP_Attrs::enableIep1SlaveMode |
uint8_t PRUICSS_PWM_IEP_Attrs::enableAutoClearCompareStatus |
uint32_t PRUICSS_PWM_IEP_Attrs::pruIcssPwmFrequency |