AM243x MCU+ SDK  09.01.00
MMCSD_EmmcDeviceData Struct Reference

Detailed Description

eMMC device properties

Data Fields

uint32_t ocr
 
uint32_t rca
 
uint16_t maxReadBlockLen
 
uint16_t maxWriteBlockLen
 
char manuDate [9]
 
uint8_t manuID
 
char productName [7]
 
uint8_t specVersion
 
uint32_t blockCount
 
uint8_t transferSpeed
 
uint8_t supportedModes
 
uint8_t eStrobeSupport
 
uint8_t driveStrength
 

Field Documentation

◆ ocr

uint32_t MMCSD_EmmcDeviceData::ocr

◆ rca

uint32_t MMCSD_EmmcDeviceData::rca

◆ maxReadBlockLen

uint16_t MMCSD_EmmcDeviceData::maxReadBlockLen

◆ maxWriteBlockLen

uint16_t MMCSD_EmmcDeviceData::maxWriteBlockLen

◆ manuDate

char MMCSD_EmmcDeviceData::manuDate[9]

◆ manuID

uint8_t MMCSD_EmmcDeviceData::manuID

◆ productName

char MMCSD_EmmcDeviceData::productName[7]

◆ specVersion

uint8_t MMCSD_EmmcDeviceData::specVersion

◆ blockCount

uint32_t MMCSD_EmmcDeviceData::blockCount

◆ transferSpeed

uint8_t MMCSD_EmmcDeviceData::transferSpeed

◆ supportedModes

uint8_t MMCSD_EmmcDeviceData::supportedModes

◆ eStrobeSupport

uint8_t MMCSD_EmmcDeviceData::eStrobeSupport

◆ driveStrength

uint8_t MMCSD_EmmcDeviceData::driveStrength