AM243x MCU+ SDK  09.01.00

Detailed Description

ESM Hardware Atrributes.

The structure is used to store the hardware specific configuration which is passed to the driver instance

ESM parameters are used with the ESM_open() call.

Data Fields

CSL_esmRegs * ptrESMRegs
 
uint32_t highPrioIntNum
 
uint32_t lowPrioIntNum
 
uint8_t intrHighPriority
 
uint8_t intrLowPriority
 

Field Documentation

◆ ptrESMRegs

CSL_esmRegs* ESM_Attrs::ptrESMRegs

ESM Peripheral's base address for the control register space

◆ highPrioIntNum

uint32_t ESM_Attrs::highPrioIntNum

Priority of High priority interrupt

◆ lowPrioIntNum

uint32_t ESM_Attrs::lowPrioIntNum

Priority of Low priority interrupt

◆ intrHighPriority

uint8_t ESM_Attrs::intrHighPriority

High priority interrupt number

◆ intrLowPriority

uint8_t ESM_Attrs::intrLowPriority

Low priority interrupt number