AM243x Motor Control SDK  09.01.00
bissc_clk_cfg Struct Reference

Detailed Description

Structure defining EnDat clock configuration for selected frequency.

Rx, Tx divisors for selected frequency, oversampling rate, core_clk/uart clock source status.

Data Fields

uint16_t rx_div
 
uint16_t tx_div
 
uint16_t rx_div_attr
 
uint16_t is_core_clk
 

Field Documentation

◆ rx_div

uint16_t bissc_clk_cfg::rx_div

Rx divisor for selected frequency

◆ tx_div

uint16_t bissc_clk_cfg::tx_div

Tx divisor for selected frequency

◆ rx_div_attr

uint16_t bissc_clk_cfg::rx_div_attr

Rx oversampling rate

◆ is_core_clk

uint16_t bissc_clk_cfg::is_core_clk

Status for core_clk clock source