AM243x Motor Control SDK  09.01.00
HDSL_CopyTable Struct Reference

Data Fields

uint32_t reserved1
 
uint32_t loadAddr1
 
uint32_t runAddr1
 
uint32_t size1
 
uint32_t reserved2
 
uint32_t loadAddr2
 
uint32_t runAddr2
 
uint32_t size2
 

Field Documentation

◆ reserved1

uint32_t HDSL_CopyTable::reserved1

◆ loadAddr1

uint32_t HDSL_CopyTable::loadAddr1

Load Address of Part 1 of firmware

◆ runAddr1

uint32_t HDSL_CopyTable::runAddr1

Run Address of Part 1 of firmware

◆ size1

uint32_t HDSL_CopyTable::size1

Size of Part 1 of firmware

◆ reserved2

uint32_t HDSL_CopyTable::reserved2

◆ loadAddr2

uint32_t HDSL_CopyTable::loadAddr2

Load Address of Part 2 of firmware

◆ runAddr2

uint32_t HDSL_CopyTable::runAddr2

Run Address of Part 2 of firmware

◆ size2

uint32_t HDSL_CopyTable::size2

Size of Part 2 of firmware