real-time packet structure
Data Fields | |
uint32_t | frameOffset |
t_rtcMemBuff * | pBuffer |
uint16_t | frameId |
uint16_t | length |
uint16_t | reduRatio |
uint16_t | phase |
uint8_t | type |
uint8_t | port |
uint8_t | crGroup |
uint8_t | lIndex |
uint8_t | isActive |
uint8_t | block |
uint8_t | next |
uint8_t | last |
uint8_t | validLast |
uint8_t | proc |
void * | userRef |
uint32_t t_rtcPacket::frameOffset |
t_rtcMemBuff* t_rtcPacket::pBuffer |
uint16_t t_rtcPacket::frameId |
uint16_t t_rtcPacket::length |
uint16_t t_rtcPacket::reduRatio |
uint16_t t_rtcPacket::phase |
uint8_t t_rtcPacket::type |
uint8_t t_rtcPacket::port |
uint8_t t_rtcPacket::crGroup |
uint8_t t_rtcPacket::lIndex |
uint8_t t_rtcPacket::isActive |
uint8_t t_rtcPacket::block |
uint8_t t_rtcPacket::next |
uint8_t t_rtcPacket::last |
uint8_t t_rtcPacket::validLast |
uint8_t t_rtcPacket::proc |
void* t_rtcPacket::userRef |