Data Fields | |
syncState_t | syncState |
uint32_t | cDelay [PTCP_NUM_PORTS] |
ptcpPortStatus_t | cDelayEnable [PTCP_NUM_PORTS] |
uint32_t | syncPllWnd |
uint32_t | syncTimeoutFactor |
uint32_t | takeoverTimeoutFactor |
uint8_t | firstSyncRcv |
uint8_t | syncRcv |
uint32_t | nSyncMissed |
uint8_t | subdomainUUID [16] |
uint8_t | masterSA [6] |
syncState_t currentPtcpStatus_t::syncState |
uint32_t currentPtcpStatus_t::cDelay[PTCP_NUM_PORTS] |
ptcpPortStatus_t currentPtcpStatus_t::cDelayEnable[PTCP_NUM_PORTS] |
uint32_t currentPtcpStatus_t::syncPllWnd |
uint32_t currentPtcpStatus_t::syncTimeoutFactor |
uint32_t currentPtcpStatus_t::takeoverTimeoutFactor |
uint8_t currentPtcpStatus_t::firstSyncRcv |
uint8_t currentPtcpStatus_t::syncRcv |
uint32_t currentPtcpStatus_t::nSyncMissed |
uint8_t currentPtcpStatus_t::subdomainUUID[16] |
uint8_t currentPtcpStatus_t::masterSA[6] |