Tamagawa Interface.
Data Fields | |
uint8_t | ch_mask |
volatile uint32_t | rx_div_factor |
volatile uint32_t | tx_div_factor |
volatile uint32_t | oversample_rate |
uint32_t | version |
uint8_t | data_id |
struct rx_frames_received | rx_frames_received |
uint8_t | tx_frames |
uint8_t | rx_frames |
uint8_t tamagawa_interface::ch_mask |
volatile uint32_t tamagawa_interface::rx_div_factor |
volatile uint32_t tamagawa_interface::tx_div_factor |
volatile uint32_t tamagawa_interface::oversample_rate |
uint32_t tamagawa_interface::version |
Firmware version
uint8_t tamagawa_interface::data_id |
Data ID code
struct rx_frames_received tamagawa_interface::rx_frames_received |
Received data
uint8_t tamagawa_interface::tx_frames |
Number of Tx frames
uint8_t tamagawa_interface::rx_frames |
Number of Rx frames