AM64x INDUSTRIAL COMMUNICATIONS SDK  11.00.00

Detailed Description

Supervision frame with no VLAN tag.

Data Fields

uint8_t dst [ETH_MAC_ADDR_LEN]
 
uint8_t src [ETH_MAC_ADDR_LEN]
 
SUP_TAG supTag
 
TLV1_TAG tlv1
 
TLV2_TAG tlv2
 
TLV0_TAG tlv0
 

Field Documentation

◆ dst

uint8_t __attribute__::dst[ETH_MAC_ADDR_LEN]

Destination Address = multicast (01-15-4E-00-01-XX)

◆ src

uint8_t __attribute__::src[ETH_MAC_ADDR_LEN]

Source Address (MAC address of the node)

◆ supTag

SUP_TAG __attribute__::supTag

Supervision frame tag

◆ tlv1

TLV1_TAG __attribute__::tlv1

TLV1 tag

◆ tlv2

TLV2_TAG __attribute__::tlv2

TLV2 tag

◆ tlv0

TLV0_TAG __attribute__::tlv0

TLV0 tag