AM64x INDUSTRIAL COMMUNICATIONS SDK  09.02.00
PN_PtcpDebug Struct Reference

Data Fields

debugDelay_t debugDelay [PTCP_NUM_PORTS]
 
int32_t debugDelayIndex
 
int32_t debugSyncIndex
 
int32_t maxDeltaT
 
int32_t minDeltaT
 
int32_t deltaTOutOfRange
 
int32_t maxDelay
 
int32_t minDelay
 
int32_t delayOutOfRange
 
uint32_t syncmissCounter
 

Field Documentation

◆ debugDelay

debugDelay_t PN_PtcpDebug::debugDelay[PTCP_NUM_PORTS]

Debug delay info

◆ debugDelayIndex

int32_t PN_PtcpDebug::debugDelayIndex

Debug delay index

◆ debugSyncIndex

int32_t PN_PtcpDebug::debugSyncIndex

Debug sync index

◆ maxDeltaT

int32_t PN_PtcpDebug::maxDeltaT

Debug max deltaT

◆ minDeltaT

int32_t PN_PtcpDebug::minDeltaT

Debug min deltaT

◆ deltaTOutOfRange

int32_t PN_PtcpDebug::deltaTOutOfRange

Debug deltaT our of range

◆ maxDelay

int32_t PN_PtcpDebug::maxDelay

Debug max delay

◆ minDelay

int32_t PN_PtcpDebug::minDelay

Debug min delay

◆ delayOutOfRange

int32_t PN_PtcpDebug::delayOutOfRange

Debug delay out of range

◆ syncmissCounter

uint32_t PN_PtcpDebug::syncmissCounter

Debug Sync Miss counter