AM64x MCU+ SDK  09.01.00

Detailed Description

CPPI DMA descriptor.

The format of a single DMA descriptor to be transmitted via the Enet UDMA interface.

Data Structures

struct  EnetUdma_HBDDesc_s
 

Data Fields

EnetUdma_CpswHpdDesc hpdDesc
 
struct EnetUdma_DmaDesc::EnetUdma_HBDDesc_s hostBufDesc [ENET_UDMA_CPSW_MAX_HOSTBUFDESC_COUNT]
 
struct EnetUdma_DmaDesc_s * pNextDesc
 
EnetDma_PktdmaPkt
 

Field Documentation

◆ hpdDesc

EnetUdma_CpswHpdDesc EnetUdma_DmaDesc::hpdDesc

CPPI HPD descriptor. Note: This MUST be first member as it is typecasted to EnetUdma_CpswHpdDesc

◆ hostBufDesc

◆ pNextDesc

struct EnetUdma_DmaDesc_s* EnetUdma_DmaDesc::pNextDesc

Pointer to next DMA desc in the queue

◆ dmaPkt

EnetDma_Pkt* EnetUdma_DmaDesc::dmaPkt

Application packet details - this is used by application to store original packet info. This is to avoid asking buffer address from driver descriptor