AM64x MCU+ SDK  09.01.00

Detailed Description

TX channel statistics.

Data Fields

EnetDma_CbStats submitPktStats
 
EnetDma_CbStats retrievePktStats
 
EnetDma_DmaDescStats dmaDescStats
 
uint64_t txSubmitPktEnq
 
uint64_t txRetrievePktDeq
 
uint64_t txSubmitPktOverFlowCnt
 

Field Documentation

◆ submitPktStats

EnetDma_CbStats EnetDma_TxChStats::submitPktStats

Stats for TX submit packet calls

◆ retrievePktStats

EnetDma_CbStats EnetDma_TxChStats::retrievePktStats

Stats for TX retrieve packet calls

◆ dmaDescStats

EnetDma_DmaDescStats EnetDma_TxChStats::dmaDescStats

TX Channels DMD desc queue stats

◆ txSubmitPktEnq

uint64_t EnetDma_TxChStats::txSubmitPktEnq

Total number of free packets enqueued for TX Channel

◆ txRetrievePktDeq

uint64_t EnetDma_TxChStats::txRetrievePktDeq

Total number of full packets deq for TX Channel

◆ txSubmitPktOverFlowCnt

uint64_t EnetDma_TxChStats::txSubmitPktOverFlowCnt

Total number of packets underflows for TX Channel