AM64x MCU+ SDK  09.01.00
CpswCpts_SetFxnGenNudgeInArgs Struct Reference

Detailed Description

Data Fields

uint32_t index
 
int32_t tsNudge
 

Field Documentation

◆ index

uint32_t CpswCpts_SetFxnGenNudgeInArgs::index

Function generator instance index value

◆ tsNudge

int32_t CpswCpts_SetFxnGenNudgeInArgs::tsNudge

Function generator nudge value. It must be within the range of CPSW_CPTS_NUDGE_MIN_VAL and CPSW_CPTS_NUDGE_MAX_VAL.