AM64x MCU+ SDK  09.01.00

Detailed Description

CSL_UdmapTR1 specifies a Type 1 (Two dimensional data move) Transfer Request.

Data Fields

uint32_t flags
 
uint16_t icnt0
 
uint16_t icnt1
 
uint64_t addr
 
int32_t dim1
 

Field Documentation

◆ flags

uint32_t CSL_UdmapTR1::flags

Specifies type of TR and how the TR should be handled. It also supports the TR triggering and output events.

◆ icnt0

uint16_t CSL_UdmapTR1::icnt0

Total loop iteration count for level 0 (innermost)

◆ icnt1

uint16_t CSL_UdmapTR1::icnt1

Total loop iteration count for level 1

◆ addr

uint64_t CSL_UdmapTR1::addr

Starting address for the source data or destination data if it is a half duplex write

◆ dim1

int32_t CSL_UdmapTR1::dim1

Signed dimension for loop level 1 for the source data