AM64x INDUSTRIAL COMMUNICATIONS SDK  09.01.00

Data Fields

uint16_t seqId
 
uint32_t T1PortTXDelay
 
uint32_t T2PortRXDelay
 
uint32_t T3PortTXDelay
 
uint32_t T4PortRXDelay
 
uint32_t T1TimeStamp
 
uint32_t T2TimeStamp
 
uint32_t T4TimeStamp
 
uint32_t T1_cycle_ctr
 
uint32_t T4_cycle_ctr
 
uint32_t reqDelay
 
uint32_t resDelay
 
float rcf_peer
 
uint32_t resDelay_peer
 
uint32_t cable_delay
 
uint32_t line_delay
 

Field Documentation

◆ seqId

uint16_t ptcp_iDelayResp_struct_t::seqId

◆ T1PortTXDelay

uint32_t ptcp_iDelayResp_struct_t::T1PortTXDelay

◆ T2PortRXDelay

uint32_t ptcp_iDelayResp_struct_t::T2PortRXDelay

◆ T3PortTXDelay

uint32_t ptcp_iDelayResp_struct_t::T3PortTXDelay

◆ T4PortRXDelay

uint32_t ptcp_iDelayResp_struct_t::T4PortRXDelay

◆ T1TimeStamp

uint32_t ptcp_iDelayResp_struct_t::T1TimeStamp

◆ T2TimeStamp

uint32_t ptcp_iDelayResp_struct_t::T2TimeStamp

◆ T4TimeStamp

uint32_t ptcp_iDelayResp_struct_t::T4TimeStamp

◆ T1_cycle_ctr

uint32_t ptcp_iDelayResp_struct_t::T1_cycle_ctr

◆ T4_cycle_ctr

uint32_t ptcp_iDelayResp_struct_t::T4_cycle_ctr

◆ reqDelay

uint32_t ptcp_iDelayResp_struct_t::reqDelay

◆ resDelay

uint32_t ptcp_iDelayResp_struct_t::resDelay

◆ rcf_peer

float ptcp_iDelayResp_struct_t::rcf_peer

◆ resDelay_peer

uint32_t ptcp_iDelayResp_struct_t::resDelay_peer

◆ cable_delay

uint32_t ptcp_iDelayResp_struct_t::cable_delay

◆ line_delay

uint32_t ptcp_iDelayResp_struct_t::line_delay