AM64x INDUSTRIAL COMMUNICATIONS SDK  09.01.00
TimeSync_parent_params_t Struct Reference

Detailed Description

Parent clock params.

Data Fields

uint8_t clockIdentity [8]
 
uint16_t ptpPortNumber
 
uint16_t observedOffsetScaledLogVariance
 
int32_t observedClockPhaseChangeRate
 

Field Documentation

◆ clockIdentity

uint8_t TimeSync_parent_params_t::clockIdentity[8]

Clock Identity

◆ ptpPortNumber

uint16_t TimeSync_parent_params_t::ptpPortNumber

PTP Port Number

◆ observedOffsetScaledLogVariance

uint16_t TimeSync_parent_params_t::observedOffsetScaledLogVariance

Observed offset scaled log variance field in standard. Refer section 7.6.4.3. The variance is based on the theory of Allan deviation. The number of samples is 3, and the interval between samples will be sync interval.

◆ observedClockPhaseChangeRate

int32_t TimeSync_parent_params_t::observedClockPhaseChangeRate

Observed phase change rate field in standard. Refer section 7.6.4.4