AM64x INDUSTRIAL COMMUNICATIONS SDK  09.01.00
ICSS_EMAC_FwMulticastFilterParams Struct Reference

Detailed Description

ICSS EMAC Multicast Filtering Parameters.

Data Fields

uint32_t ctrlOffset
 
uint32_t maskSizeBytes
 
uint32_t maskInitVal
 
uint32_t maskOffset
 
uint32_t overrideStatusOffset
 
uint32_t tableOffset
 
uint32_t ctrlEnabledValue
 
uint32_t ctrlDisabledValue
 
uint32_t maskOverrideSetValue
 
uint32_t maskOverrideNotSetValue
 
uint32_t hostRcvAllowedValue
 
uint32_t hostRcvNotAllowedValue
 

Field Documentation

◆ ctrlOffset

uint32_t ICSS_EMAC_FwMulticastFilterParams::ctrlOffset

◆ maskSizeBytes

uint32_t ICSS_EMAC_FwMulticastFilterParams::maskSizeBytes

◆ maskInitVal

uint32_t ICSS_EMAC_FwMulticastFilterParams::maskInitVal

◆ maskOffset

uint32_t ICSS_EMAC_FwMulticastFilterParams::maskOffset

◆ overrideStatusOffset

uint32_t ICSS_EMAC_FwMulticastFilterParams::overrideStatusOffset

◆ tableOffset

uint32_t ICSS_EMAC_FwMulticastFilterParams::tableOffset

◆ ctrlEnabledValue

uint32_t ICSS_EMAC_FwMulticastFilterParams::ctrlEnabledValue

◆ ctrlDisabledValue

uint32_t ICSS_EMAC_FwMulticastFilterParams::ctrlDisabledValue

◆ maskOverrideSetValue

uint32_t ICSS_EMAC_FwMulticastFilterParams::maskOverrideSetValue

◆ maskOverrideNotSetValue

uint32_t ICSS_EMAC_FwMulticastFilterParams::maskOverrideNotSetValue

◆ hostRcvAllowedValue

uint32_t ICSS_EMAC_FwMulticastFilterParams::hostRcvAllowedValue

◆ hostRcvNotAllowedValue

uint32_t ICSS_EMAC_FwMulticastFilterParams::hostRcvNotAllowedValue