MMCSD instance attributes - used during init time.
Data Fields | |
uint32_t | instNum |
uint32_t | baseAddr |
uint32_t | intrNum |
uint32_t | inputClk |
uint32_t | outputClk |
uint32_t | cardType |
uint32_t | supportedBusWidth |
uint32_t | supportedBusVoltages |
uint32_t | intrEnable |
MMCSD_iodelayFxn | iodelayFxn |
MMCSD_switchVoltage | switchVoltageFxn |
MMCSD_inputClockControl | inputClockControl |
uint32_t | dmaEnable |
uint32_t MMCSD_Attrs::instNum |
uint32_t MMCSD_Attrs::baseAddr |
MMCSD subsystem registers base address
uint32_t MMCSD_Attrs::intrNum |
Module interrupt vector
uint32_t MMCSD_Attrs::inputClk |
uint32_t MMCSD_Attrs::outputClk |
uint32_t MMCSD_Attrs::cardType |
Type of card
uint32_t MMCSD_Attrs::supportedBusWidth |
uint32_t MMCSD_Attrs::supportedBusVoltages |
Supported bus width Supported bus voltages
uint32_t MMCSD_Attrs::intrEnable |
MMCSD_iodelayFxn MMCSD_Attrs::iodelayFxn |
MMCSD_switchVoltage MMCSD_Attrs::switchVoltageFxn |
MMCSD_inputClockControl MMCSD_Attrs::inputClockControl |
MMC input clock control function
uint32_t MMCSD_Attrs::dmaEnable |