AM263x MCU+ SDK  09.00.00
QSPI_EdmaParams Struct Reference

Detailed Description

QSPI EDMA Parameters.

Used to store the EDMA parameters allocated for QSPI transfer.

Data Fields

uint32_t edmaTcc
 
uint32_t edmaChId
 
uint32_t edmaParam
 
uint32_t edmaRegionId
 
uint32_t edmaBaseAddr
 
uint32_t isIntEnabled
 
Edma_IntrObject edmaIntrObj
 
SemaphoreP_Object gEdmaTransferDoneSem
 

Field Documentation

◆ edmaTcc

uint32_t QSPI_EdmaParams::edmaTcc

EDMA TCC used for QSPI transfer

◆ edmaChId

uint32_t QSPI_EdmaParams::edmaChId

EDMA Channel used for QSPI transfer

◆ edmaParam

uint32_t QSPI_EdmaParams::edmaParam

EDMA Param ID used for QSPI transfer

◆ edmaRegionId

uint32_t QSPI_EdmaParams::edmaRegionId

EDMA Region used for QSPI transfer

◆ edmaBaseAddr

uint32_t QSPI_EdmaParams::edmaBaseAddr

EDMA Base address used for QSPI transfer

◆ isIntEnabled

uint32_t QSPI_EdmaParams::isIntEnabled

EDMA Interrupt enabled status

◆ edmaIntrObj

Edma_IntrObject QSPI_EdmaParams::edmaIntrObj

EDMA Interrupt object

◆ gEdmaTransferDoneSem

SemaphoreP_Object QSPI_EdmaParams::gEdmaTransferDoneSem

EDMA transfer done Semaphore