AM263x MCU+ SDK  09.00.00

Detailed Description

CPPI buffer timestamp info.

Buffer timestamp info structure.

Data Fields

bool enableHostTxTs
 
uint32_t txPktSeqId
 
uint8_t txPktMsgType
 
uint8_t txPktDomain
 
uint64_t rxPktTs
 

Field Documentation

◆ enableHostTxTs

bool EnetCpdma_PktTsInfo::enableHostTxTs

Flag to enable/disable host TX packet timestamping

◆ txPktSeqId

uint32_t EnetCpdma_PktTsInfo::txPktSeqId

Host TX packet's sequence Id value

◆ txPktMsgType

uint8_t EnetCpdma_PktTsInfo::txPktMsgType

Host TX packet's message type value

◆ txPktDomain

uint8_t EnetCpdma_PktTsInfo::txPktDomain

Host TX packet's domain value

◆ rxPktTs

uint64_t EnetCpdma_PktTsInfo::rxPktTs

Received packet's 64-bit ingress timestamp value