AM263x MCU+ SDK  09.00.00
EPWM_SignalParams Struct Reference

Detailed Description

Values that can be passed to EPWM_configureSignal() as the signalParams parameter.

Data Fields

Float32 freqInHz
 Desired Signal Frequency(in Hz) More...
 
Float32 dutyValA
 Desired ePWMxA Signal Duty. More...
 
Float32 dutyValB
 Desired ePWMxB Signal Duty. More...
 
bool invertSignalB
 Invert ePWMxB Signal if true. More...
 
Float32 sysClkInHz
 SYSCLK Frequency(in Hz) More...
 
EPWM_TimeBaseCountMode tbCtrMode
 Time Base Counter Mode. More...
 
EPWM_ClockDivider tbClkDiv
 Time Base Counter Clock Divider. More...
 
EPWM_HSClockDivider tbHSClkDiv
 Time Base Counter HS Clock Divider. More...
 

Field Documentation

◆ freqInHz

Float32 EPWM_SignalParams::freqInHz

Desired Signal Frequency(in Hz)

◆ dutyValA

Float32 EPWM_SignalParams::dutyValA

Desired ePWMxA Signal Duty.

◆ dutyValB

Float32 EPWM_SignalParams::dutyValB

Desired ePWMxB Signal Duty.

◆ invertSignalB

bool EPWM_SignalParams::invertSignalB

Invert ePWMxB Signal if true.

◆ sysClkInHz

Float32 EPWM_SignalParams::sysClkInHz

SYSCLK Frequency(in Hz)

◆ tbCtrMode

EPWM_TimeBaseCountMode EPWM_SignalParams::tbCtrMode

Time Base Counter Mode.

◆ tbClkDiv

EPWM_ClockDivider EPWM_SignalParams::tbClkDiv

Time Base Counter Clock Divider.

◆ tbHSClkDiv

EPWM_HSClockDivider EPWM_SignalParams::tbHSClkDiv

Time Base Counter HS Clock Divider.