AM263x MCU+ SDK  09.00.00
soc_rcm.h File Reference

Go to the source code of this file.

Data Structures

struct  SOC_RcmClkSrcInfo
 
struct  SOC_RcmXTALInfo
 
struct  SOC_RcmADPLLJConfig_t
 
struct  SOC_RcmPllHsDivOutConfig
 

Macros

#define SOC_RCM_FREQ_MHZ2HZ(x)   ((x) * 1000 * 1000)
 
#define SOC_RCM_FREQ_HZ2MHZ(x)   ((x) / (1000 * 1000))
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_0   (1U << 0U)
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_1   (1U << 1U)
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_2   (1U << 2U)
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_3   (1U << 3U)
 
#define RCM_PLL_HSDIV_OUTPUT_ENABLE_ALL
 
#define RCM_PLL_HSDIV_OUTPUT_IDX0   (0)
 
#define RCM_PLL_HSDIV_OUTPUT_IDX1   (1)
 
#define RCM_PLL_HSDIV_OUTPUT_IDX2   (2)
 
#define RCM_PLL_HSDIV_OUTPUT_IDX3   (3)
 
#define RCM_PLL_HSDIV_OUTPUT_COUNT   (RCM_PLL_HSDIV_OUTPUT_IDX3 + 1)
 

Enumerations

SOC Warm Reset Causes

enum  SOC_WarmResetCause {
  SOC_WarmResetCause_POWER_ON_RESET = 0x41U, SOC_WarmResetCause_MSS_WDT0 = 0x42U, SOC_WarmResetCause_MSS_WDT1 = 0x44U, SOC_WarmResetCause_MSS_WDT2 = 0x48U,
  SOC_WarmResetCause_MSS_WDT3 = 0x50U, SOC_WarmResetCause_TOP_RCM_WARM_RESET_REQ = 0x60U, SOC_WarmResetCause_EXT_PAD_RESET = 0x40U, SOC_WarmResetCause_HSM_WDT = 0xC0U,
  SOC_WarmResetCause_DBG_RESET = 0x140U, SOC_WarmResetCause_TEMP_SENSOR0_RESET = 0x240U, SOC_WarmResetCause_TEMP_SENSOR1_RESET = 0x440U
}
 
SOC programmable values for WARM_RSTTIME1/2/3 registers and

the corresponding delays in ns/us/ms.

enum  SOC_RcmWarm_ResetTime123 {
  SOC_WARM_RESET_PAD_TIME_500NS = 0U, SOC_WARM_RESET_PAD_TIME_1US, SOC_WARM_RESET_PAD_TIME_2US, SOC_WARM_RESET_PAD_TIME_4US,
  SOC_WARM_RESET_PAD_TIME_8US, SOC_WARM_RESET_PAD_TIME_16US, SOC_WARM_RESET_PAD_TIME_32US, SOC_WARM_RESET_PAD_TIME_64US,
  SOC_WARM_RESET_PAD_TIME_128US, SOC_WARM_RESET_PAD_TIME_256US, SOC_WARM_RESET_PAD_TIME_512US, SOC_WARM_RESET_PAD_TIME_1024US,
  SOC_WARM_RESET_PAD_TIME_2048US, SOC_WARM_RESET_PAD_TIME_4096US, SOC_WARM_RESET_PAD_TIME_8192US, SOC_WARM_RESET_PAD_TIME_16384US
}
 
SOC RCM Reset Causes

enum  SOC_RcmResetCause {
  SOC_RcmResetCause_POWER_ON_RESET = 0x0U, SOC_RcmResetCause_WARM_RESET = 0x1U, SOC_RcmResetCause_STC_RESET = 0x2U, SOC_RcmResetCause_MMR_CPU0_VIM0_RESET = 0x3U,
  SOC_RcmResetCause_MMR_CPU1_VIM1_RESET = 0x4U, SOC_RcmResetCause_MMR_CPU0_RESET = 0x5U, SOC_RcmResetCause_MMR_CPU1_RESET = 0x6U, SOC_RcmResetCause_DBG_CPU0_RESET = 0x7U,
  SOC_RcmResetCause_DBG_CPU1_RESET = 0x8U, SOC_RcmResetCause_FSM_TRIGGER_RESET = 0x9U, SOC_RcmResetCause_POR_RST_CTRL0 = 0xAU, SOC_RcmResetCause_RST_CAUSE_UNKNOWN = 0xBU
}
 
SOC R5F subsystems

enum  SOC_Rcmr5fssNum { r5fss0 = 0x0U, r5fss1 = 0x1U }
 
SOC Peripheral Ids

enum  SOC_RcmPeripheralId {
  SOC_RcmPeripheralId_MCAN0, SOC_RcmPeripheralId_MCAN1, SOC_RcmPeripheralId_MCAN2, SOC_RcmPeripheralId_MCAN3,
  SOC_RcmPeripheralId_QSPI0, SOC_RcmPeripheralId_RTI0, SOC_RcmPeripheralId_RTI1, SOC_RcmPeripheralId_RTI2,
  SOC_RcmPeripheralId_RTI3, SOC_RcmPeripheralId_WDT0, SOC_RcmPeripheralId_WDT1, SOC_RcmPeripheralId_WDT2,
  SOC_RcmPeripheralId_WDT3, SOC_RcmPeripheralId_MCSPI0, SOC_RcmPeripheralId_MCSPI1, SOC_RcmPeripheralId_MCSPI2,
  SOC_RcmPeripheralId_MCSPI3, SOC_RcmPeripheralId_MCSPI4, SOC_RcmPeripheralId_MMC0, SOC_RcmPeripheralId_ICSSM0_UART0,
  SOC_RcmPeripheralId_CPTS, SOC_RcmPeripheralId_GPMC, SOC_RcmPeripheralId_CONTROLSS_PLL, SOC_RcmPeripheralId_I2C,
  SOC_RcmPeripheralId_LIN0_UART0, SOC_RcmPeripheralId_LIN1_UART1, SOC_RcmPeripheralId_LIN2_UART2, SOC_RcmPeripheralId_LIN3_UART3,
  SOC_RcmPeripheralId_LIN4_UART4, SOC_RcmPeripheralId_LIN5_UART5
}
 
SOC Peripheral clock sources

enum  SOC_RcmPeripheralClockSource {
  SOC_RcmPeripheralClockSource_XTALCLK, SOC_RcmPeripheralClockSource_SYS_CLK, SOC_RcmPeripheralClockSource_WUCPUCLK, SOC_RcmPeripheralClockSource_EXT_REFCLK,
  SOC_RcmPeripheralClockSource_RCCLK10M, SOC_RcmPeripheralClockSource_RCCLK32K, SOC_RcmPeripheralClockSource_CTPS_GENF0, SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT0,
  SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT1, SOC_RcmPeripheralClockSource_DPLL_CORE_HSDIV0_CLKOUT2, SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT0, SOC_RcmPeripheralClockSource_DPLL_PER_HSDIV0_CLKOUT1
}
 
SOC PLL frequency output IDs

enum  SOC_RcmPllFoutFreqId { RCM_PLL_FOUT_FREQID_CLK_2000MHZ, RCM_PLL_FOUT_FREQID_CLK_1920MHZ }
 
SOC XTAL frequency IDs

enum  SOC_RcmXtalFreqId { RCM_XTAL_FREQID_CLK_25MHZ }
 
enum  SOC_RcmPllId {
  RCM_PLLID_CORE, RCM_PLLID_PER, RCM_PLLID_XTALCLK, RCM_PLLID_WUCPUCLK,
  RCM_PLLID_RCCLK32K, RCM_PLLID_RCCLK10M, RCM_PLLID_EXTREFCLK
}
 
SOC HSDIVIDER IDs

enum  SOC_RcmPllHSDIVOutId { RCM_PLLHSDIV_OUT_0, RCM_PLLHSDIV_OUT_1, RCM_PLLHSDIV_OUT_2, RCM_PLLHSDIV_OUT_NONE }
 

Functions

void SOC_rcmCoreApllConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Configure CORE PLL. More...
 
uint32_t SOC_rcmCoreApllRelockPreRequisite (void)
 Pre-requisite sequence to Re-configure CORE PLL. More...
 
void SOC_rcmSetR5ClockSource (uint32_t r5ClkSrc)
 Set R5 clock source. More...
 
void SOC_rcmCoreApllHSDivConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Configure CORE PLL HSDIVIDERS. More...
 
void SOC_rcmPerApllConfig (SOC_RcmPllFoutFreqId outFreqId, SOC_RcmPllHsDivOutConfig *hsDivCfg)
 Configure PER PLL. More...
 
void SOC_rcmsetR5SysClock (uint32_t cr5FreqHz, uint32_t sysClkFreqHz, uint32_t cpuId)
 Set R5FSS and Sysclk frequency (Root clock configuration) More...
 
void SOC_rcmsetTraceClock (uint32_t traceFreqHz)
 Set Trace clock frequency. More...
 
void SOC_rcmsetClkoutClock (uint32_t clkout0FreqHz, uint32_t clkout1FreqHz)
 Set CLKOUT clock frequency. More...
 
int32_t SOC_rcmSetPeripheralClock (SOC_RcmPeripheralId periphId, SOC_RcmPeripheralClockSource clkSource, uint32_t freqHz)
 Set module clock (IP clock configuration) More...
 
SOC_RcmResetCause SOC_rcmGetResetCause (SOC_Rcmr5fssNum r5fssNum)
 Get R5FSS reset cause. More...
 
int32_t SOC_rcmEnablePeripheralClock (SOC_RcmPeripheralId periphId, uint32_t enable)
 Enable/disable module clock (IP clock configuration) More...
 
int32_t SOC_rcmSetR5Clock (uint32_t r5FreqHz, uint32_t sysClkFreqHz, uint32_t cpuId)
 Set R5SS0/R5SS1 and SysClk frequency. More...
 
uint32_t SOC_rcmGetR5Clock (uint32_t cpuId)
 Get R5SS0/1 frequency. More...
 
void SOC_rcmR5ConfigLockStep (uint32_t cpuId)
 Configure R5 in lock step mode. More...
 
void SOC_rcmR5ConfigDualCore (uint32_t cpuId)
 Configure R5 in dual core mode. More...
 
void SOC_rcmR5SS0TriggerReset (void)
 Trigger R5 core reset. More...
 
void SOC_rcmCoreR5FUnhalt (uint32_t cpuId)
 Unhalt R5 cores. More...
 
void SOC_rcmStartMemInitTCMA (uint32_t cpuId)
 Start memory initialization for R5 TCMA. More...
 
void SOC_rcmWaitMemInitTCMA (uint32_t cpuId)
 Wait memory initialization to complete for R5 TCMA. More...
 
void SOC_rcmStartMemInitTCMB (uint32_t cpuId)
 Start memory initialization for R5 TCMB. More...
 
void SOC_rcmWaitMemInitTCMB (uint32_t cpuId)
 Wait memory initialization to complete for R5 TCMB. More...
 
void SOC_rcmMemInitMailboxMemory (void)
 Wait memory initialization to complete for Mailbox memory. More...
 
void SOC_rcmMemInitL2Memory (void)
 Wait memory initialization to complete for L2 Bank2 and Bank3 memory. More...
 
void SOC_rcmR5SS0PowerOnReset (void)
 Reset R5SS0 Core. More...
 
void SOC_rcmR5SS1TriggerReset (void)
 Trigger R5SS1 core reset. More...
 
void SOC_rcmR5SS1PowerOnReset (void)
 Reset R5SS1 Core. More...
 
uint32_t SOC_rcmIsR5FInLockStepMode (uint32_t r5fClusterGroupId)
 Return R5SS status operating in lockstep or dual core mode. More...
 
void SOC_generateSwWarmReset (void)
 Generate SW WARM reset. More...
 
void SOC_configureWarmResetSource (uint32_t source)
 Configure WARM reset source. More...
 
SOC_WarmResetCause SOC_getWarmResetCause (void)
 Returns cause of WARM reset. More...
 
void SOC_clearWarmResetCause (void)
 Clear Reset Cause register. More...
 
void SOC_configureWarmResetOutputDelay (uint16_t opDelayValue)
 Program output delay on warm reset Pad 1. More...
 
void SOC_configureWarmResetInputRiseDelay (uint16_t inpRiseDelayValue)
 Program input rise delay on warm reset Pad 2. More...
 
void SOC_configureWarmResetInputFallDelay (uint16_t inpFallDelayValue)
 Program output delay on warm reset Pad 3. More...