This file contains the prototype of RNG driver APIs.
Go to the source code of this file.
Data Structures | |
struct | RNG_Attrs |
RNG attributes. More... | |
struct | RNG_Config |
RNG driver context. More... | |
Macros | |
#define | RNG_DRBG_MODE (TRUE) |
#define | RNG_CONTROL_REQUEST_DATA_MASK (0x00010000U) |
#define | RNG_CONTROL_DATA_BLOCKS_MASK (0xFFF00000U) |
#define | RNG_CONTROL_DRBG_EN_SHIFT (0x0000000CU) |
#define | RNG_CONTROL_ENABLE_TRNG_SHIFT (0x0000000AU) |
#define | RNG_STATUS_RESEED_AI_MASK (0x00000400U) |
#define | RNG_DRBG_SEED_MAX_ARRY_SIZE_IN_DWORD (12U) |
#define | DEVTYPE_HSSE (0x0AU) |
device type HSSE More... | |
Typedefs | |
typedef void * | RNG_Handle |
Handle to the RNG driver. More... | |
Enumerations | |
enum | RNG_Return_t { RNG_RETURN_SUCCESS = 0xDE3BA502U, RNG_RETURN_FAILURE = 0xF33BE03EU } |
RNG Driver Error code. More... | |
Functions | |
RNG_Handle | RNG_open (uint32_t index) |
Function to Open RNG instance, Initialize clocks. More... | |
RNG_Return_t | RNG_close (RNG_Handle handle) |
Function to close a RNG module specified by the RNG handle. More... | |
RNG_Return_t | RNG_setup (RNG_Handle handle) |
setup the RNG module. More... | |
RNG_Return_t | RNG_read (RNG_Handle handle, uint32_t *out) |
Read random numbers into the output buffer. More... | |
Variables | |
RNG_Config | gRngConfig [] |
Externally defined driver configuration array. More... | |
uint32_t | gRngConfigNum |
Externally defined driver configuration Num. More... | |