Data Fields | |
uint16_t | seqId |
uint32_t | T1PortTXDelay |
uint32_t | T2PortRXDelay |
uint32_t | T3PortTXDelay |
uint32_t | T4PortRXDelay |
uint32_t | T1TimeStamp |
uint32_t | T2TimeStamp |
uint32_t | T4TimeStamp |
uint32_t | T1_cycle_ctr |
uint32_t | T4_cycle_ctr |
uint32_t | reqDelay |
uint32_t | resDelay |
float | rcf_peer |
uint32_t | resDelay_peer |
uint32_t | cable_delay |
uint32_t | line_delay |
uint16_t ptcp_iDelayResp_struct_t::seqId |
uint32_t ptcp_iDelayResp_struct_t::T1PortTXDelay |
uint32_t ptcp_iDelayResp_struct_t::T2PortRXDelay |
uint32_t ptcp_iDelayResp_struct_t::T3PortTXDelay |
uint32_t ptcp_iDelayResp_struct_t::T4PortRXDelay |
uint32_t ptcp_iDelayResp_struct_t::T1TimeStamp |
uint32_t ptcp_iDelayResp_struct_t::T2TimeStamp |
uint32_t ptcp_iDelayResp_struct_t::T4TimeStamp |
uint32_t ptcp_iDelayResp_struct_t::T1_cycle_ctr |
uint32_t ptcp_iDelayResp_struct_t::T4_cycle_ctr |
uint32_t ptcp_iDelayResp_struct_t::reqDelay |
uint32_t ptcp_iDelayResp_struct_t::resDelay |
float ptcp_iDelayResp_struct_t::rcf_peer |
uint32_t ptcp_iDelayResp_struct_t::resDelay_peer |
uint32_t ptcp_iDelayResp_struct_t::cable_delay |
uint32_t ptcp_iDelayResp_struct_t::line_delay |