Go to the source code of this file.
◆ CSL_CORE_ID_M4FSS0_0
| #define CSL_CORE_ID_M4FSS0_0 (0U) |
◆ CSL_CORE_ID_R5FSS0_0
| #define CSL_CORE_ID_R5FSS0_0 (1U) |
◆ CSL_CORE_ID_R5FSS0_1
| #define CSL_CORE_ID_R5FSS0_1 (2U) |
◆ CSL_CORE_ID_R5FSS1_0
| #define CSL_CORE_ID_R5FSS1_0 (3U) |
◆ CSL_CORE_ID_R5FSS1_1
| #define CSL_CORE_ID_R5FSS1_1 (4U) |
◆ CSL_CORE_ID_A53SS0_0
| #define CSL_CORE_ID_A53SS0_0 (5U) |
◆ CSL_CORE_ID_A53SS0_1
| #define CSL_CORE_ID_A53SS0_1 (6U) |
◆ CSL_CORE_ID_MAX
| #define CSL_CORE_ID_MAX (7U) |
◆ CSL_ARM_R5_CLUSTER_GROUP_ID_0
| #define CSL_ARM_R5_CLUSTER_GROUP_ID_0 ((uint32_t) 0x00U) |
◆ CSL_ARM_R5_CLUSTER_GROUP_ID_1
| #define CSL_ARM_R5_CLUSTER_GROUP_ID_1 ((uint32_t) 0x01U) |
◆ CSL_ARM_R5_CPU_ID_0
| #define CSL_ARM_R5_CPU_ID_0 ((uint32_t) 0x00U) |
◆ CSL_ARM_R5_CPU_ID_1
| #define CSL_ARM_R5_CPU_ID_1 ((uint32_t) 0x01U) |
◆ CSL_EPWM_PER_CNT
| #define CSL_EPWM_PER_CNT (9U) |
Number of ePWM instances.
◆ CSL_CORE_R5F_INTR_MAX
| #define CSL_CORE_R5F_INTR_MAX (256U) |
Maximum number of interrupts for r5f interrupts for this device.
◆ MCAN_MSG_RAM_MAX_WORD_COUNT
| #define MCAN_MSG_RAM_MAX_WORD_COUNT (4352U) |
MCAN Maximum Message RAM words.
◆ MCAN_MAX_RX_DMA_BUFFERS
| #define MCAN_MAX_RX_DMA_BUFFERS (3U) |
Maximum number of Rx Dma buffers.
◆ MCAN_MAX_TX_DMA_BUFFERS
| #define MCAN_MAX_TX_DMA_BUFFERS (3U) |
Maximum number of Tx Dma buffers.