Go to the source code of this file.
Data Structures | |
struct | tisci_msg_wake_reason_req |
This file contains: More... | |
struct | tisci_msg_wake_reason_resp |
Response for TISCI_MSG_WAKE_REASON. More... | |
struct | tisci_msg_wake_reset_req |
Empty request for TISCI_MSG_WAKE_RESET. More... | |
struct | tisci_msg_wake_reset_resp |
Empty response for TISCI_MSG_WAKE_RESET. More... | |
struct | tisci_msg_enable_wdt_req |
Empty request for TISCI_MSG_ENABLE_WDT. More... | |
struct | tisci_msg_enable_wdt_resp |
Empty response for TISCI_MSG_ENABLE_WDT. More... | |
struct | tisci_msg_goodbye_req |
Empty request for TISCI_MSG_GOODBYE. More... | |
struct | tisci_msg_goodbye_resp |
Empty response for TISCI_MSG_GOODBYE. More... | |
struct | tisci_msg_sys_reset_req |
Request for TISCI_MSG_SYS_RESET. More... | |
struct | tisci_msg_sys_reset_resp |
Empty response for TISCI_MSG_SYS_RESET. More... | |
Functions | |
struct tisci_msg_wake_reason_req | __attribute__ ((__packed__)) |
Variables | |
struct tisci_header | hdr |
char | mode [32] |
char | reason [32] |
uint32_t | time_ms |
domgrp_t | domain |
struct tisci_header hdr |
uint8_t mode |
char reason[32] |
uint32_t time_ms |
domgrp_t domain |