Respone message for writing to an OTP row.
hdr | Common TI-SCI header |
row_val | value read back from the row after the write operation. |
Data Fields | |
struct tisci_header | hdr |
uint32_t | row_val |
struct tisci_header tisci_msg_write_otp_row_resp::hdr |
uint32_t tisci_msg_write_otp_row_resp::row_val |