Request for importing a keyring.
hdr | Common TI-SCI header |
keyring_lo | Lower 32-bit memory location of the encrypted keyring |
keyring_hi | Higher 32-bit memory location of the encrypted keyring |
Data Fields | |
struct tisci_header | hdr |
uint32_t | keyring_lo |
uint32_t | keyring_hi |
struct tisci_header tisci_msg_keyring_import_req::hdr |
uint32_t tisci_msg_keyring_import_req::keyring_lo |
uint32_t tisci_msg_keyring_import_req::keyring_hi |