TISCI_MSG_GET_TRACE_CONFIG request response providing the debug config from base board config.
hdr | TISCI header. |
trace_dst_enables | enabled destination traces |
trace_src_enables | enabled source traces |
Data Fields | |
struct tisci_header | hdr |
uint16_t | trace_dst_enables |
uint16_t | trace_src_enables |
struct tisci_header tisci_get_trace_config_resp::hdr |
uint16_t tisci_get_trace_config_resp::trace_dst_enables |
uint16_t tisci_get_trace_config_resp::trace_src_enables |