Structure for MCAN Extended Message ID Filter Element.
Data Fields | |
uint32_t | efid1 |
uint32_t | efec |
uint32_t | efid2 |
uint32_t | eft |
uint32_t MCAN_ExtMsgIDFilterElement::efid1 |
Extended Filter ID 1
uint32_t MCAN_ExtMsgIDFilterElement::efec |
Extended Filter Element Configuration 000 = Disable filter element 001 = Store in Rx FIFO 0 if filter matches 010 = Store in Rx FIFO 1 if filter matches 011 = Reject ID if filter matches 100 = Set priority if filter matches 101 = Set priority and store in FIFO 0 if filter matches 110 = Set priority and store in FIFO 1 if filter matches 111 = Store into Rx Buffer or as debug message, configuration of SFT[1:0] ignored. If EFEC = “100”, “101”, or “110” a match sets high priority message event is generated.
uint32_t MCAN_ExtMsgIDFilterElement::efid2 |
Extended Filter ID 2
uint32_t MCAN_ExtMsgIDFilterElement::eft |
Extended Filter Type 00 = Range filter from EFID1 to EFID2 (EFID2 ≥ EFID1) 01 = Dual ID filter for EFID1 or EFID2 10 = Classic filter: EFID1 = filter, EFID2 = mask 11 = Range filter from EFID1 to EFID2 (EFID2 ≥ EFID1), XIDAM mask not applied