Data Fields | |
void * | txChHandle |
void * | rxChHandle |
void * | cqTxEvtHandle |
void * | cqRxEvtHandle |
void * | txHpdMem |
void * | rxHpdMem |
uint32_t | hpdMemSize |
void * | txRingMem |
void * | rxRingMem |
uint32_t | ringMemSize |
uint32_t | ringElemCnt |
uint32_t | rxEvtNum |
uint32_t | txEvtNum |
uint32_t | isOpen |
uint32_t | isChEnabled |
void* MCSPI_UdmaChConfig::txChHandle |
UDMA channel tx handle
void* MCSPI_UdmaChConfig::rxChHandle |
UDMA channel rx handle
void* MCSPI_UdmaChConfig::cqTxEvtHandle |
UDMA cq tx event handle
void* MCSPI_UdmaChConfig::cqRxEvtHandle |
UDMA cq rx event handle
void* MCSPI_UdmaChConfig::txHpdMem |
UDMA TX HPD memory pointers
void* MCSPI_UdmaChConfig::rxHpdMem |
UDMA RX HPD memory pointers
uint32_t MCSPI_UdmaChConfig::hpdMemSize |
Size of TR PD memory
void* MCSPI_UdmaChConfig::txRingMem |
UDMA TX Ring memory pointers
void* MCSPI_UdmaChConfig::rxRingMem |
UDMA RX Ring memory pointers
uint32_t MCSPI_UdmaChConfig::ringMemSize |
Size of Ring Memory
uint32_t MCSPI_UdmaChConfig::ringElemCnt |
Ring Element Count
uint32_t MCSPI_UdmaChConfig::rxEvtNum |
UDMA Event number used for Rx
uint32_t MCSPI_UdmaChConfig::txEvtNum |
UDMA Event number used for Tx
uint32_t MCSPI_UdmaChConfig::isOpen |
Flag to indicate whether the DMA instance is opened already
uint32_t MCSPI_UdmaChConfig::isChEnabled |
Flag to indicate whether the TX Channel is enabled or not