AM243x MCU+ SDK  09.02.00

Introduction

DMSC controls the power management, security and resource management of the device.

Data Structures

struct  tisci_msg_sa2ul_set_dkek_req
 TISCI Request for setting DKEK in SA2UL registers. More...
 
struct  tisci_msg_sa2ul_set_dkek_resp
 TISCI Response for setting DKEK in SA2UL registers. More...
 
struct  tisci_msg_sa2ul_release_dkek_req
 TISCI Request for releasing DKEK. More...
 
struct  tisci_msg_sa2ul_release_dkek_resp
 TISCI Response for Releasing DKEK. More...
 
struct  tisci_msg_sa2ul_get_dkek_req
 TISCI Request for getting DKEK via TISCI. More...
 
struct  tisci_msg_sa2ul_get_dkek_resp
 TISCI Response for requesting DKEK. More...
 

Functions

struct tisci_msg_sa2ul_set_dkek_req __attribute__ ((__packed__))
 

Macros

#define SA2UL_DKEK_KEY_LEN   (32U)
 This file contains: More...
 
#define KDF_LABEL_AND_CONTEXT_LEN_MAX   41U
 key derivation label and context length More...
 

Macro Definition Documentation

◆ SA2UL_DKEK_KEY_LEN

#define SA2UL_DKEK_KEY_LEN   (32U)

This file contains:

    WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!

System Firmware

TISCI Data structures and macros for DKEK access

Derived key length 32 bytes always

◆ KDF_LABEL_AND_CONTEXT_LEN_MAX

#define KDF_LABEL_AND_CONTEXT_LEN_MAX   41U

key derivation label and context length

Function Documentation

◆ __attribute__()

struct tisci_msg_sa2ul_set_dkek_req __attribute__ ( (__packed__)  )