AM243x INDUSTRIAL COMMUNICATIONS SDK  09.02.00
PRP_SUP_FRAME Struct Reference

Detailed Description

PRP Supervision frame with no VLAN tag

Data Fields

uint8_t dst [ETHER_ADDR_LEN]
 
uint8_t src [ETHER_ADDR_LEN]
 
SUP_TAG sup_tag
 
TLV1_TAG tlv1_tag
 
TLV2_TAG tlv2_tag
 
TLV0_TAG tlv0_tag
 
uint8_t padding [PRP_SUP_PAD]
 
PRP_RCT prp_rct
 

Field Documentation

◆ dst

uint8_t PRP_SUP_FRAME::dst[ETHER_ADDR_LEN]

HSR Destination Address = multicast (01-15-4E-00-01-XX)

◆ src

uint8_t PRP_SUP_FRAME::src[ETHER_ADDR_LEN]

Source Address (MAC address of the node)

◆ sup_tag

SUP_TAG PRP_SUP_FRAME::sup_tag

Supervision frame tag

◆ tlv1_tag

TLV1_TAG PRP_SUP_FRAME::tlv1_tag

TLV1

◆ tlv2_tag

TLV2_TAG PRP_SUP_FRAME::tlv2_tag

TLV2

◆ tlv0_tag

TLV0_TAG PRP_SUP_FRAME::tlv0_tag

TLV0

◆ padding

uint8_t PRP_SUP_FRAME::padding[PRP_SUP_PAD]

Padding to 70 octets

◆ prp_rct

PRP_RCT PRP_SUP_FRAME::prp_rct

PRP RCT