#include <ecSlvApiInternal.h>
Data Fields | |
uint16_t | entries |
Number of entries. | |
uint16_t | maxEntries |
Max number of entries. | |
uint16_t | offset |
PDO offset in process data in bits. | |
uint16_t | bitSize |
PDO size in bits. | |
char * | pNameStore |
linear name storage | |
EC_API_SLV_SPdoEntry_t * | pEntries |
Pointer to PDO entries. | |
TOBJECT | mappingObj |
PDO Mapping Object. | |
TSDOINFOENTRYDESC * | pObjEntryInfos |
PDO Mapping SubIndexes. | |
bool | isTx |
PDO is Tx or Rx. | |
bool | hasPadding |
Contains padding for alignment. | |
bool | enabled |
PDO enabled or disabled. | |
bool | fixed |
PDO is fixed. | |
struct EC_API_SLV_Pdo * | pNext |
Pointer to next PDO. | |