AM243x INDUSTRIAL COMMUNICATIONS SDK  09.01.00

Detailed Description

real-time packet structure

Data Fields

uint32_t frameOffset
 
t_rtcMemBuffpBuffer
 
uint16_t frameId
 
uint16_t length
 
uint16_t reduRatio
 
uint16_t phase
 
uint8_t type
 
uint8_t port
 
uint8_t crGroup
 
uint8_t lIndex
 
uint8_t isActive
 
uint8_t block
 
uint8_t next
 
uint8_t last
 
uint8_t validLast
 
uint8_t proc
 
void * userRef
 

Field Documentation

◆ frameOffset

uint32_t t_rtcPacket::frameOffset

◆ pBuffer

t_rtcMemBuff* t_rtcPacket::pBuffer

◆ frameId

uint16_t t_rtcPacket::frameId

◆ length

uint16_t t_rtcPacket::length

◆ reduRatio

uint16_t t_rtcPacket::reduRatio

◆ phase

uint16_t t_rtcPacket::phase

◆ type

uint8_t t_rtcPacket::type

◆ port

uint8_t t_rtcPacket::port

◆ crGroup

uint8_t t_rtcPacket::crGroup

◆ lIndex

uint8_t t_rtcPacket::lIndex

◆ isActive

uint8_t t_rtcPacket::isActive

◆ block

uint8_t t_rtcPacket::block

◆ next

uint8_t t_rtcPacket::next

◆ last

uint8_t t_rtcPacket::last

◆ validLast

uint8_t t_rtcPacket::validLast

◆ proc

uint8_t t_rtcPacket::proc

◆ userRef

void* t_rtcPacket::userRef