AM243x INDUSTRIAL COMMUNICATIONS SDK  09.00.00

Data Fields

int32_t syncDeltaT [DEBUG_SYNC_N_ITER]
 
int32_t syncSmaDeltaT [DEBUG_SYNC_N_ITER]
 
uint32_t syncLocalT [DEBUG_SYNC_N_ITER]
 
uint32_t syncMasterT [DEBUG_SYNC_N_ITER]
 
uint32_t syncTorgT [DEBUG_SYNC_N_ITER]
 
uint32_t syncInDelayPlusLDT [DEBUG_SYNC_N_ITER]
 

Field Documentation

◆ syncDeltaT

int32_t debugSync_t::syncDeltaT[DEBUG_SYNC_N_ITER]

◆ syncSmaDeltaT

int32_t debugSync_t::syncSmaDeltaT[DEBUG_SYNC_N_ITER]

◆ syncLocalT

uint32_t debugSync_t::syncLocalT[DEBUG_SYNC_N_ITER]

◆ syncMasterT

uint32_t debugSync_t::syncMasterT[DEBUG_SYNC_N_ITER]

◆ syncTorgT

uint32_t debugSync_t::syncTorgT[DEBUG_SYNC_N_ITER]

◆ syncInDelayPlusLDT

uint32_t debugSync_t::syncInDelayPlusLDT[DEBUG_SYNC_N_ITER]