AM243x INDUSTRIAL COMMUNICATIONS SDK  09.00.00

Data Fields

syncState_t syncState
 
uint32_t cDelay [PTCP_NUM_PORTS]
 
ptcpPortStatus_t cDelayEnable [PTCP_NUM_PORTS]
 
uint32_t syncPllWnd
 
uint32_t syncTimeoutFactor
 
uint32_t takeoverTimeoutFactor
 
uint8_t firstSyncRcv
 
uint8_t syncRcv
 
uint32_t nSyncMissed
 
uint8_t subdomainUUID [16]
 
uint8_t masterSA [6]
 

Field Documentation

◆ syncState

syncState_t currentPtcpStatus_t::syncState

◆ cDelay

uint32_t currentPtcpStatus_t::cDelay[PTCP_NUM_PORTS]

◆ cDelayEnable

ptcpPortStatus_t currentPtcpStatus_t::cDelayEnable[PTCP_NUM_PORTS]

◆ syncPllWnd

uint32_t currentPtcpStatus_t::syncPllWnd

◆ syncTimeoutFactor

uint32_t currentPtcpStatus_t::syncTimeoutFactor

◆ takeoverTimeoutFactor

uint32_t currentPtcpStatus_t::takeoverTimeoutFactor

◆ firstSyncRcv

uint8_t currentPtcpStatus_t::firstSyncRcv

◆ syncRcv

uint8_t currentPtcpStatus_t::syncRcv

◆ nSyncMissed

uint32_t currentPtcpStatus_t::nSyncMissed

◆ subdomainUUID

uint8_t currentPtcpStatus_t::subdomainUUID[16]

◆ masterSA

uint8_t currentPtcpStatus_t::masterSA[6]