AM263x MCU+ SDK  09.01.00
MCSPI_EdmaChConfig Struct Reference

Data Fields

uint32_t edmaTccRx
 
uint32_t edmaTccTx
 
uint32_t edmaRxChId
 
uint32_t edmaTxChId
 
uint32_t edmaRxParam
 
uint32_t edmaTxParam
 
uint32_t edmaDummyParam
 
uint32_t edmaRegionId
 
uint32_t edmaBaseAddr
 
Edma_IntrObject edmaIntrObjRx
 
Edma_IntrObject edmaIntrObjTx
 
uint32_t isOpen
 

Field Documentation

◆ edmaTccRx

uint32_t MCSPI_EdmaChConfig::edmaTccRx

EDMA TCC used for McSPI RX transfer

◆ edmaTccTx

uint32_t MCSPI_EdmaChConfig::edmaTccTx

EDMA TCC used for McSPI TX transfer

◆ edmaRxChId

uint32_t MCSPI_EdmaChConfig::edmaRxChId

EDMA Channel used for McSPI RX transfer

◆ edmaTxChId

uint32_t MCSPI_EdmaChConfig::edmaTxChId

EDMA Channel used for McSPI TX transfer

◆ edmaRxParam

uint32_t MCSPI_EdmaChConfig::edmaRxParam

EDMA Param ID used for McSPI RX transfer

◆ edmaTxParam

uint32_t MCSPI_EdmaChConfig::edmaTxParam

EDMA Param ID used for McSPI TX transfer

◆ edmaDummyParam

uint32_t MCSPI_EdmaChConfig::edmaDummyParam

EDMA Param ID used for McSPI TX Dummy transfer

◆ edmaRegionId

uint32_t MCSPI_EdmaChConfig::edmaRegionId

EDMA Region used for McSPI transfer

◆ edmaBaseAddr

uint32_t MCSPI_EdmaChConfig::edmaBaseAddr

EDMA Base address used for McSPI transfer

◆ edmaIntrObjRx

Edma_IntrObject MCSPI_EdmaChConfig::edmaIntrObjRx

EDMA MCSPI RX Interrupt object

◆ edmaIntrObjTx

Edma_IntrObject MCSPI_EdmaChConfig::edmaIntrObjTx

EDMA MCSPI TX Interrupt object

◆ isOpen

uint32_t MCSPI_EdmaChConfig::isOpen

Flag to indicate whether the DMA instance is opened already