AM263x MCU+ SDK  09.01.00

Data Fields

Icssg_MdioLinkStateChangeCb mdioLinkStateChangeCb
 
void * mdioLinkStateChangeCbArg
 
const PRUICSS_IntcInitDataprussIntcInitData
 
int32_t coreIntrNum
 
uint32_t pruEvtNum [ICSSG_MAC_PORT_MAX]
 
uint32_t isPulseIntr
 
uint32_t intrPrio
 

Field Documentation

◆ mdioLinkStateChangeCb

Icssg_MdioLinkStateChangeCb Icssg_mdioLinkIntCfg::mdioLinkStateChangeCb

MDIO Link state change callback function pointer

◆ mdioLinkStateChangeCbArg

void* Icssg_mdioLinkIntCfg::mdioLinkStateChangeCbArg

Application data to be passed to the MDIO link state change callback

◆ prussIntcInitData

const PRUICSS_IntcInitData* Icssg_mdioLinkIntCfg::prussIntcInitData

INTC Module mapping data passed by application for configuring PRU to R5F interrupts

◆ coreIntrNum

int32_t Icssg_mdioLinkIntCfg::coreIntrNum

◆ pruEvtNum

uint32_t Icssg_mdioLinkIntCfg::pruEvtNum[ICSSG_MAC_PORT_MAX]

◆ isPulseIntr

uint32_t Icssg_mdioLinkIntCfg::isPulseIntr

◆ intrPrio

uint32_t Icssg_mdioLinkIntCfg::intrPrio