AM263x MCU+ SDK  09.01.00

Detailed Description

Enet RM resource parameters.

This structure has the information about reserved flow, default flow and Enet RM DMA resource information of all cores.

Data Fields

uint32_t numCores
 
EnetRm_ResourceInfo coreDmaResInfo [ENET_CFG_REMOTE_CLIENT_CORES_MAX]
 

Field Documentation

◆ numCores

uint32_t EnetRm_ResPrms::numCores

Number of cores

◆ coreDmaResInfo

EnetRm_ResourceInfo EnetRm_ResPrms::coreDmaResInfo[ENET_CFG_REMOTE_CLIENT_CORES_MAX]

DMA Resource Information of all cores