AM263x MCU+ SDK  09.01.00

Detailed Description

RX channel statistics.

Data Fields

EnetDma_CbStats submitPktStats
 
EnetDma_CbStats retrievePktStats
 
EnetDma_DmaDescStats dmaDescStats
 
uint64_t rxSubmitPktEnq
 
uint64_t rxRetrievePktDeq
 
uint64_t rxSubmitPktUnderFlowCnt
 

Field Documentation

◆ submitPktStats

EnetDma_CbStats EnetDma_RxChStats::submitPktStats

Stats for RX submit packet calls

◆ retrievePktStats

EnetDma_CbStats EnetDma_RxChStats::retrievePktStats

Stats for RX retrieve packet calls

◆ dmaDescStats

EnetDma_DmaDescStats EnetDma_RxChStats::dmaDescStats

RX channels DMD desc queue stats

◆ rxSubmitPktEnq

uint64_t EnetDma_RxChStats::rxSubmitPktEnq

Total number of free packets enqueued for RX channel

◆ rxRetrievePktDeq

uint64_t EnetDma_RxChStats::rxRetrievePktDeq

Total number of full packets deq for RX channel

◆ rxSubmitPktUnderFlowCnt

uint64_t EnetDma_RxChStats::rxSubmitPktUnderFlowCnt

Total number of packets underflows for RX channel