Defines the Orthogonal Signal Generator SPLL_1PH_SOGI structure.
The SPLL_1PH_SOGI can be used to generate the orthogonal signal from the sensed single phase grid voltage and use that information to provide phase of the grid voltage
Data Fields | |
float32_t | u [3] |
AC input data buffer. More... | |
float32_t | osg_u [3] |
Orthogonal signal generator data buffer. More... | |
float32_t | osg_qu [3] |
Orthogonal signal generator quadrature data buffer. More... | |
float32_t | u_Q [2] |
Q-axis component. More... | |
float32_t | u_D [2] |
D-axis component. More... | |
float32_t | ylf [2] |
Loop filter data storage. More... | |
float32_t | fo |
Output frequency of PLL(Hz) More... | |
float32_t | fn |
Nominal frequency (Hz) More... | |
float32_t | theta |
Angle output (0-2*pi) More... | |
float32_t | cosine |
Cosine value of the PLL angle. More... | |
float32_t | sine |
Sine value of the PLL angle. More... | |
float32_t | delta_t |
Inverse of the ISR rate at which module is called. More... | |
SPLL_1PH_SOGI_OSG_COEFF | osg_coeff |
Orthogonal signal generator coefficient. More... | |
SPLL_1PH_SOGI_LPF_COEFF | lpf_coeff |
Loop filter coeffcient structure. More... | |
float32_t SPLL_1PH_SOGI::u[3] |
AC input data buffer.
float32_t SPLL_1PH_SOGI::osg_u[3] |
Orthogonal signal generator data buffer.
float32_t SPLL_1PH_SOGI::osg_qu[3] |
Orthogonal signal generator quadrature data buffer.
float32_t SPLL_1PH_SOGI::u_Q[2] |
Q-axis component.
float32_t SPLL_1PH_SOGI::u_D[2] |
D-axis component.
float32_t SPLL_1PH_SOGI::ylf[2] |
Loop filter data storage.
float32_t SPLL_1PH_SOGI::fo |
Output frequency of PLL(Hz)
float32_t SPLL_1PH_SOGI::fn |
Nominal frequency (Hz)
float32_t SPLL_1PH_SOGI::theta |
Angle output (0-2*pi)
float32_t SPLL_1PH_SOGI::cosine |
Cosine value of the PLL angle.
float32_t SPLL_1PH_SOGI::sine |
Sine value of the PLL angle.
float32_t SPLL_1PH_SOGI::delta_t |
Inverse of the ISR rate at which module is called.
SPLL_1PH_SOGI_OSG_COEFF SPLL_1PH_SOGI::osg_coeff |
Orthogonal signal generator coefficient.
SPLL_1PH_SOGI_LPF_COEFF SPLL_1PH_SOGI::lpf_coeff |
Loop filter coeffcient structure.