Defines the DCL_DF13 shadow parameter set used for updating compensator parameter.
Data Fields | |
float32_t | b0 |
pos. coefficient to e(k) More... | |
float32_t | b1 |
pos. coefficient to e(k-1) More... | |
float32_t | b2 |
pos. coefficient to e(k-2) More... | |
float32_t | b3 |
pos. coefficient to e(k-3) More... | |
float32_t | a1 |
neg. coefficient to u(k-1) More... | |
float32_t | a2 |
neg. coefficient to u(k-2) More... | |
float32_t | a3 |
neg. coefficient to u(k-3) More... | |
float32_t | a0 |
No Longer Needed. More... | |
float32_t DCL_DF13_SPS::b0 |
pos. coefficient to e(k)
float32_t DCL_DF13_SPS::b1 |
pos. coefficient to e(k-1)
float32_t DCL_DF13_SPS::b2 |
pos. coefficient to e(k-2)
float32_t DCL_DF13_SPS::b3 |
pos. coefficient to e(k-3)
float32_t DCL_DF13_SPS::a1 |
neg. coefficient to u(k-1)
float32_t DCL_DF13_SPS::a2 |
neg. coefficient to u(k-2)
float32_t DCL_DF13_SPS::a3 |
neg. coefficient to u(k-3)
float32_t DCL_DF13_SPS::a0 |
No Longer Needed.