Simple ramp generation test using utilities/rampgen library
It demonstrates how to run ramp generator library(rampgen). This test generates ramp signal of frequency 1KHz and passing generated software ramp signal to output DAC port.
Folder/Files | Description |
---|---|
rampgen_main.c | Main function for rampgen test |
rampgen.h | rampgen library header file |
ramplib.syscfg | DAC configuration as per test usage |
Parameter | Value |
---|---|
CPU + OS | r5fss0-0 nortos |
r5fss0-0 freertos | |
Toolchain | ti-arm-clang |
Boards | am263x-cc |
Example folder | examples/utilities/rampgen |
Shown below is a sample output when the application is run,
Output will be the ramp signal with 1KHz frequency as shown in figure and can be observed from DAC port for 10sec: