MSP430UltrasonicLibrary
02_30_00_03
|
Structure containing absTOF channel status object. More...
#include <ussSwLib.h>
Data Fields | |
int16_t | indexMaxAmplitude |
int32_t | iq16Index |
USS_absTOF_state_t | state |
Structure containing absTOF channel status object.
int16_t _USS_absTOF_channel_status_object_::indexMaxAmplitude |
Sample Index of MAX of Signal
int32_t _USS_absTOF_channel_status_object_::iq16Index |
Index of absTOF channel. (16 bits integer, 16 bits fractional)
USS_absTOF_state_t _USS_absTOF_channel_status_object_::state |
State of the absTOF algorithm