|
Speech Recognizer Project API Guide
v1.00.00.00
|
Macro definitions that the application uses to allocate memory for MinHMM. More...
Macros | |
| #define | MINHMM_SAMPLE_RATE (8000) |
| Audio sample rate. | |
| #define | MINHMM_FRAME_SAMPLES (160) |
| Audio samples per frame. | |
| #define | MINHMM_MODELS_OVERHEAD (5) |
| Model overhead in int_least16_t. | |
| #define | MINHMM_MODELS_NAME_CHARS (16) |
| Number of characters in model name string including trailing NULL. | |
| #define | MINHMM_MODELS_OBS_DATA (16) |
| Number of int_least16_t values per observation in a model. | |
| #define | MINHMM_P_MULT (2) |
| Persistent data size multiplier on max model observations. | |
| #define | MINHMM_M16_MULT (39) |
| Temporary int_least16_t memory multiplier on max model observations. | |
| #define | MINHMM_M16_ADD (16) |
| Additional temporary int_least16_t memory needed. | |
| #define | MINHMM_MODELS_IN_FLASH (0) |
| Value for specifying models in Flash. More... | |
| #define | MINHMM_MODELS_IN_RAM (1) |
| Value for specifying models in RAM. More... | |
Macro definitions that the application uses to allocate memory for MinHMM.
| #define MINHMM_MODELS_IN_FLASH (0) |
Value for specifying models in Flash.
| #define MINHMM_MODELS_IN_RAM (1) |
Value for specifying models in RAM.