![]() |
![]() |
Type definition for _Timer_A_ContinuousModeConfig structure. More...
#include <timer_a.h>
Data Fields | |
uint_fast16_t | clockSource |
uint_fast16_t | clockSourceDivider |
uint_fast16_t | timerInterruptEnable_TAIE |
uint_fast16_t | timerClear |
Type definition for _Timer_A_ContinuousModeConfig structure.
ypedef Timer_A_ContinuousModeConfig
Configuration structure for continuous mode in the Timer_A module. See Timer_A_configureContinuousMode for parameter documentation.
uint_fast16_t _Timer_A_ContinuousModeConfig::clockSource |
Referenced by Timer_A_configureContinuousMode().
uint_fast16_t _Timer_A_ContinuousModeConfig::clockSourceDivider |
Referenced by Timer_A_configureContinuousMode().
uint_fast16_t _Timer_A_ContinuousModeConfig::timerInterruptEnable_TAIE |
Referenced by Timer_A_configureContinuousMode().
uint_fast16_t _Timer_A_ContinuousModeConfig::timerClear |
Referenced by Timer_A_configureContinuousMode().