#include "stdint.h"
Go to the source code of this file.
Macros | |
#define | PORT_1 0x0001 |
#define | PORT_2 0x0002 |
#define | PORT_3 0x0004 |
#define | PORT_4 0x0008 |
#define | PORT_5 0x0010 |
#define | PORT_6 0x0020 |
#define | PORT_7 0x0040 |
#define | PORT_8 0x0080 |
#define | PORT_9 0x0100 |
#define | PORT_10 0x0200 |
#define | PORT_11 0x0400 |
#define | PORT_A PORT_1 + PORT_2 |
#define | PORT_B PORT_3 + PORT_4 |
#define | PORT_C PORT_5 + PORT_6 |
#define | PORT_D PORT_7 + PORT_8 |
#define | PORT_E PORT_9 + PORT_10 |
#define | PORT_F PORT_11 |
#define | PORT_J 0x1000 |
#define | PIN0 0x0001 |
#define | PIN1 0x0002 |
#define | PIN2 0x0004 |
#define | PIN3 0x0008 |
#define | PIN4 0x0010 |
#define | PIN5 0x0020 |
#define | PIN6 0x0040 |
#define | PIN7 0x0080 |
#define | PIN8 0x0100 |
#define | PIN9 0x0200 |
#define | PIN10 0x0400 |
#define | PIN11 0x0800 |
#define | PIN12 0x1000 |
#define | PIN13 0x2000 |
#define | PIN14 0x4000 |
#define | PIN15 0x8000 |
#define | PIN0_HIGH 0x0001 |
#define | PIN1_HIGH 0x0002 |
#define | PIN2_HIGH 0x0004 |
#define | PIN3_HIGH 0x0008 |
#define | PIN4_HIGH 0x0010 |
#define | PIN5_HIGH 0x0020 |
#define | PIN6_HIGH 0x0040 |
#define | PIN7_HIGH 0x0080 |
#define | PIN8_HIGH 0x0100 |
#define | PIN9_HIGH 0x0200 |
#define | PIN10_HIGH 0x0400 |
#define | PIN11_HIGH 0x0800 |
#define | PIN12_HIGH 0x1000 |
#define | PIN13_HIGH 0x2000 |
#define | PIN14_HIGH 0x4000 |
#define | PIN15_HIGH 0x8000 |
#define | PIN0_LOW 0x0000 |
#define | PIN1_LOW 0x0000 |
#define | PIN2_LOW 0x0000 |
#define | PIN3_LOW 0x0000 |
#define | PIN4_LOW 0x0000 |
#define | PIN5_LOW 0x0000 |
#define | PIN6_LOW 0x0000 |
#define | PIN7_LOW 0x0000 |
#define | PIN8_LOW 0x0000 |
#define | PIN9_LOW 0x0000 |
#define | PIN10_LOW 0x0000 |
#define | PIN11_LOW 0x0000 |
#define | PIN12_LOW 0x0000 |
#define | PIN13_LOW 0x0000 |
#define | PIN14_LOW 0x0000 |
#define | PIN15_LOW 0x0000 |
Functions | |
uint8_t | IEC60730_GPIO_TEST_testGpioOutput (uint16_t port, uint16_t gpioPin) |
uint8_t | IEC60730_GPIO_TEST_testGpioInput (uint16_t port, uint16_t gpioPin, uint16_t expectedValue) |
#define PORT_1 0x0001 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_2 0x0002 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_3 0x0004 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_4 0x0008 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_5 0x0010 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_6 0x0020 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_7 0x0040 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_8 0x0080 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_9 0x0100 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_10 0x0200 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_11 0x0400 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_F PORT_11 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define PORT_J 0x1000 |
#define PIN0 0x0001 |
#define PIN1 0x0002 |
#define PIN2 0x0004 |
#define PIN3 0x0008 |
#define PIN4 0x0010 |
#define PIN5 0x0020 |
#define PIN6 0x0040 |
#define PIN7 0x0080 |
#define PIN8 0x0100 |
#define PIN9 0x0200 |
#define PIN10 0x0400 |
#define PIN11 0x0800 |
#define PIN12 0x1000 |
#define PIN13 0x2000 |
#define PIN14 0x4000 |
#define PIN15 0x8000 |
#define PIN0_HIGH 0x0001 |
#define PIN1_HIGH 0x0002 |
#define PIN2_HIGH 0x0004 |
#define PIN3_HIGH 0x0008 |
#define PIN4_HIGH 0x0010 |
#define PIN5_HIGH 0x0020 |
#define PIN6_HIGH 0x0040 |
#define PIN7_HIGH 0x0080 |
#define PIN8_HIGH 0x0100 |
#define PIN9_HIGH 0x0200 |
#define PIN10_HIGH 0x0400 |
#define PIN11_HIGH 0x0800 |
#define PIN12_HIGH 0x1000 |
#define PIN13_HIGH 0x2000 |
#define PIN14_HIGH 0x4000 |
#define PIN15_HIGH 0x8000 |
#define PIN0_LOW 0x0000 |
#define PIN1_LOW 0x0000 |
#define PIN2_LOW 0x0000 |
#define PIN3_LOW 0x0000 |
#define PIN4_LOW 0x0000 |
#define PIN5_LOW 0x0000 |
#define PIN6_LOW 0x0000 |
#define PIN7_LOW 0x0000 |
#define PIN8_LOW 0x0000 |
#define PIN9_LOW 0x0000 |
#define PIN10_LOW 0x0000 |
#define PIN11_LOW 0x0000 |
#define PIN12_LOW 0x0000 |
#define PIN13_LOW 0x0000 |
#define PIN14_LOW 0x0000 |
#define PIN15_LOW 0x0000 |