This structure defines the characteristics of a RadioButton. More...
#include <radioButton.h>
Data Fields | |
uint16_t | xPosition |
uint16_t | yPosition |
bool | selected |
uint8_t | gap |
uint32_t | textColor |
uint8_t | numbOfChar |
uint32_t | selectedColor |
uint32_t | notSelectedColor |
const Graphics_Font * | font |
int8_t * | text |
This structure defines the characteristics of a RadioButton.
uint16_t Graphics_RadioButton::xPosition |
x coordinate for upper left corner of button
Referenced by Graphics_drawRadioButton(), Graphics_drawReleasedRadioButton(), Graphics_drawSelectedRadioButton(), and Graphics_isRadioButtonSelected().
uint16_t Graphics_RadioButton::yPosition |
y coordinate for upper left corner of button
Referenced by Graphics_drawRadioButton(), Graphics_drawReleasedRadioButton(), Graphics_drawSelectedRadioButton(), and Graphics_isRadioButtonSelected().
bool Graphics_RadioButton::selected |
draws button with selected colors enabled
Referenced by Graphics_drawRadioButton().
uint8_t Graphics_RadioButton::gap |
draws checbox with checkbox selected in pixels
Referenced by Graphics_drawRadioButton(), and Graphics_isRadioButtonSelected().
uint32_t Graphics_RadioButton::textColor |
Text color
Referenced by Graphics_drawRadioButton().
uint8_t Graphics_RadioButton::numbOfChar |
Number of characters in checkbox message
Referenced by Graphics_isRadioButtonSelected().
uint32_t Graphics_RadioButton::selectedColor |
Selected radio color
Referenced by Graphics_drawRadioButton(), and Graphics_drawSelectedRadioButton().
uint32_t Graphics_RadioButton::notSelectedColor |
Not Selected radio color
Referenced by Graphics_drawReleasedRadioButton().
const Graphics_Font* Graphics_RadioButton::font |
Font for text to be displayed in button
Referenced by Graphics_drawRadioButton(), Graphics_drawReleasedRadioButton(), Graphics_drawSelectedRadioButton(), and Graphics_isRadioButtonSelected().
int8_t* Graphics_RadioButton::text |
Text to be displayed in button
Referenced by Graphics_drawRadioButton().