Go to the source code of this file.
Data Structures | |
struct | Graphics_ImageButton |
This structure defines the characteristics of a ImageButton. More... | |
Typedefs | |
typedef struct Graphics_ImageButton | Graphics_ImageButton |
This structure defines the characteristics of a ImageButton. More... | |
Functions | |
void | Graphics_drawImageButton (const Graphics_Context *context, const Graphics_ImageButton *imageButton) |
bool | Graphics_isImageButtonSelected (const Graphics_ImageButton *imageButton, uint16_t x, uint16_t y) |
void | Graphics_drawSelectedImageButton (const Graphics_Context *context, const Graphics_ImageButton *imageButton) |
void | Graphics_drawReleasedImageButton (const Graphics_Context *context, const Graphics_ImageButton *imageButton) |
Variables | |
Graphics_Context | g_sContext |
typedef struct Graphics_ImageButton Graphics_ImageButton |
This structure defines the characteristics of a ImageButton.
Graphics_Context g_sContext |